Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Wain Electrical
Description
Crimp contacts 5A
Bill of material
CSGF-0.25
ORDERNO
CSGF-0.25
CONTACT_RESISTANCE
contact resistance
≤3mΩ
MATERIAL
material
copper alloy
STRIPPING_LENGTH
stripping length
5mm
SURFACE
surface
gold plated
VAR_AWG
-awg
28-24
VAR_MM2
-mm2
0.09-0.25mm2
NAME
name
CSGF-0.25
Preview - Generation
Preview
3D
2D