Catalog navigation
Wybór modelu CAD
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
Crimp contacts 40A
Bill of material
CCGM-1.5
ORDERNO
CONTACT_RESISTANCE
contact resistance
≤1mΩ
MATERIAL
material
copper alloy
STRIPPING_LENGTH
stripping length
SURFACE
surface
VAR_AWG
-awg
VAR_MM2
-mm2
NAME
name
Preview - Generation
Podgląd
3D
2D