Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
Crimp contacts 25A
Bill of material
CYGF25-1.0
ORDERNO
CONTACT_RESISTANCE
contact resistance
≤1mΩ
MATERIAL
material
copper alloy
SURFACE
surface
gold plated
VAR_AWG
-awg
VAR_MM2
-mm2
NAME
name
Preview - Generation
Preview
3D
2D