Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
Crimp contacts 200A
Bill of material
CHSM200-35
ORDERNO
CONTACT_RESISTANCE
contact resistance
≤0.3mΩ
MATERIAL
material
copper alloy
STRIPPING_LENGTH
stripping length
22.5mm
SURFACE
surface
silver plated
VAR_MM2
-mm2
NAME
name
Preview - Generation
Preview
3D
2D