Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
Crimp contacts 10A
Bill of material
CDSM-0.75B
ORDERNO
CONTACT_RESISTANCE
contact resistance
≤3mΩ
MATERIAL
material
copper alloy
STRIPPING_LENGTH
stripping length
SURFACE
surface
VAR_AWG
-awg
VAR_MM2
-mm2
NAME
name
Preview - Generation
Preview
3D
2D