Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Schmalz
Description
Compact ejector - SCPi 25 IMP VD M12-5
Bill of material
SCPi 25 IMP VD M12-5
ARTNR
Part no.
10.02.02.03368
CNSORDERNO
Type
SCPi 25 IMP VD M12-5
CTN
Customs Tariff Number
84141089
B
22 mm
D
d
6.6 mm
G1
G1/4"-F
G2
G3/8"-F
G3
M12x1-M
G4
M4-F
H
181.5 mm
H1
131.5 mm
H2
71.5 mm
H3
87.5 mm
H4
76 mm
L
120 mm
L1
129.7 mm
L2
112.5 mm
L3
67.5 mm
X1
27.5 mm
X2
14 mm
Y2
30 mm
DOE
Degree of evacuation
85 %
SR
Suction rate (max.)
11.7 m3/h
SR2
Suction rate (max.)
195 l/min
ACS
Air consumption suction
17.4 m3/h
ACS2
Air consumption suction
290 l/min
MACBO
Max. air consumption blow off
200 l/min
SLF
Sound level free
78 dB(A)
PR
Pressure range (operating pressure)
4.0 ... 7.0 bar
RIHDCA
Recomm. internal hose diameter compressed air
8 mm
RIHDV
Recomm. internal hose diameter vacuum
9 mm
CV
Control valve
Double pilot valve
NZ
Nozzle diameter
2.5 mm
MASS
Weight
0.56 kg
OT
Operating temperature
0 ... 50 °C
PR2
Pressure range (operating pressure)
58.0...101.5 bar
SR3
Suction rate (max.)
6.886 cfm
ACS3
Air consumption suction
10.241 cfm
MV2
Max. vacuum
-25.1 inHg
IODD
IO Device Description
IODD_10.02.02.03368_de-DE_00
INFOTEXT
Infotext
Dimensions
Preview - Generation
Preview
3D
2D