Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
Coax - 75 Ohm & 75 Ohm HD Modules
Bill of material
510104249
ORDERNO
510104249
AVAILABLE_CONTACT_POSITIONS
available contact positions
32
DIELECTRIC_WITHSTANDING_VOLTAGE__DWV_
dielectric withstanding voltage (dwv)
1500 VDC min.
MATERIAL
material
FR4
MODULE_SLOTS_NEEDED
module slots needed
1
TEMPERATURE
temperature
Operating • -55° C to 125° C Non Operating • -55° C to 140° C
NAME
name
510104249
Preview - Generation
Preview
3D
2D