Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
Coax - 40 GHz Contacts & Modules
Bill of material
510104224
ORDERNO
AVAILABLE_CONTACT_POSITIONS
available contact positions
8
DIELECTRIC_WITHSTANDING_VOLTAGE__DWV_
dielectric withstanding voltage (dwv)
MATERIAL
material
Aluminum Clear chromate finish
MODULE_SLOTS_NEEDED
module slots needed
1
TEMPERATURE
temperature
-55°C to 125°C
NAME
name
Preview - Generation
Preview
3D
2D