Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
Coax - 2026 GHz Contacts, Modules & Tools
Bill of material
510108240
ORDERNO
AVAILABLE_CONTACT_POSITIONS
available contact positions
DIELECTRIC_WITHSTANDING_VOLTAGE__DWV_
dielectric withstanding voltage (dwv)
1500 VDC min.
MODULE_MATERIAL
module material
MODULE_POSITIONS_NEEDED
module positions needed
STRAIN_RELIEF_FINISH
strain relief finish
STRAIN_RELIEF_MATERIAL
strain relief material
TEMPERATURE_RANGE
temperature range
NAME
name
MATERIAL
material
MODULE_SLOTS_NEEDED
module slots needed
TEMPERATURE
temperature
Preview - Generation
Preview
3D
2D