Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Ateljé Lyktan
Description
Ceiling
Bill of material
600x600-830-2SC-2200 (830)-D/C
ORDERNO
600x600-830-2SC-2200 (830)-D/C
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
ARTICLE_NUMBER
article number
L202011CA
ASSEMBLY_CODE
assembly code
D5020200
BASE_LUMINAIRE
base luminaire
Level Opal 600x600
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
CONNECTION
connection
DALI/Push-dim: Luminaire is supplied with 5-pole halogen-free connection line with free wire end, L=2500 mm, for easy connection to possible quick connector. Driver to be placed above the suspended ceiling. The driver can be fixed on the back of the luminaire with pre-mounted tape.
CONTROL
control
DALI/CLO
CORD_AND_CONNECTORS
cord and connectors
2m halogenfree cable with Shuko connector (EU, Luminaire will work as on/off with any control)
COST
cost
0
CRI_AND_COLOUR_TEMPERATURE
cri and colour temperature
830
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Ceiling Lamp
DESIGN_OPTION
design option
-1
DESIGNER
designer
Olle Lundberg
DIFFUSER
diffuser
Opal acrylic glass.
DIMENSIONS
dimensions
595x595x8mm
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DRIVER
driver
Equipped with latest generation LED driver for DALI. DALI regulate the light with amplitude modulation creating a flicker-free light. Dimming 1-100%. Lifespan: 100 000h F10.
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
549
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
549
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HEIGHT
height
8
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
INSTALLATION
installation
Mounted directly in ceiling suspension system. Can also be mounted in fixed ceilings with a mounting box or be suspended from 4 wires (accessories).
KEYNOTE
keynote
16510
LAMP_TYPE
lamp type
Ceiling
LENGTH
length
595
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_OUTPUT
light output
2200 (830)
LIGHT_SOURCE
light source
LED light source included, colour temperature: 3000K. Colour rendering: CRI min. 80. Chromaticity tolerance: max 3 SDCM. Lifespan: L90B10 50 000h / L80B10 100 000h.
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
609.600
LUMINAIRE_OUTPUT
luminaire output
2200 lm
LUMINAIRE_POWER
luminaire power
19 W
MANUFACTURER
manufacturer
atelje Lyktan
MASSUNIT
massunit
1
MATERIAL
material
Luminaire housing in white lacquered aluminium. Light opening in opal optical acrylic glass with high light transmission and equability.
MODEL
model
Level
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OTHER
other
IP40. Not for outdoor use.
PART_TYPE
part type
0
PRODUCT_NAME
product name
Level
PRODUCT_VARIANT
product variant
Opal
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STANDARD_FINISH
standard finish
White RAL9016.
TYPE_COMMENTS
type comments
Opal
URL
url
www.atelje-lyktan.se/en
VERSION
version
2016
WATTAGE_COMMENTS
wattage comments
LED
WIDTH
width
595
WORK_PLANE_BASED
work plane-based
0
NAME
name
Level Opal
Preview - Generation
Preview
3D
2D