Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
LEM
Description
CASR 15-NP
Bill of material
CASR 15-NP
ORDERNO
CASR 15-NP
ACCURACY
accuracy
0.8 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Trackside Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
51 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
15 A
OP__TEMPERATURE
op. temperature
-40 °C 105 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 2.5 +- 0.625 V
SERIES
series
CASR-NP
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Closed loop Fluxgate CAS-CASR-CKSR type
NAME
name
CASR 15-NP
Preview - Generation
Vorschau
3D
2D