您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
CAS 15-NP
LEM
current20transducers
Powered by
CAD模型選擇
All
Electro
All
Electro
{lem/current20transducers/cas2015-np.prj},{NB=CAS 15-NP},{ORDERNO=CAS 15-NP},{ACCURACY=0.8 %},{APPLICATIONS=Drives Power Supplies Renewable Energies Trackside Welding},{MEASUREMENT=Current},{MEASURING_RANGE=51 A},{MOUNTING=PCB},{NOMINAL_VALUE=15 A},{OP__TEMPERATURE=-40 °C 85 °C},{PRIMARY_SIGNAL=AC + DC},{SECOND__NOMINAL_SIGNAL=Voltage},{SECOND__NOMINAL_SIGNAL_VALUE=Instantaneous 2.5 +- 0.625 V},{SERIES=CAS-NP},{SUPPLY_VOLTAGE=External DC Unipolar},{SUPPLY_VOLTAGE_RANGE=5 - 5 V},{TECHNOLOGY=Closed loop Fluxgate CAS-CASR-CKSR type},{NAME=CAS 15-NP},{SOURCEURL=https://www.lem.com/en/cas-15np}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
LEM
Description
CAS 15-NP
Bill of material
CAS 15-NP
ORDERNO
CAS 15-NP
ACCURACY
accuracy
0.8 %
APPLICATIONS
applications
Drives Power Supplies Renewable Energies Trackside Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
51 A
MOUNTING
mounting
PCB
NOMINAL_VALUE
nominal value
15 A
OP__TEMPERATURE
op. temperature
-40 °C 85 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 2.5 +- 0.625 V
SERIES
series
CAS-NP
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
5 - 5 V
TECHNOLOGY
technology
Closed loop Fluxgate CAS-CASR-CKSR type
NAME
name
CAS 15-NP
Preview - Generation
預覽
生成CAD模型
3D
2D