Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Balluff
Description
BTL7 X - Long distance positioning
Bill of material
BALLUFF BTL7-V50T-M2000-P-SA479-C003/M0AA
TC
Product identifier
BTL7-V50T-M2000-P-SA479-C003/M0AA
AD
Application distance
PG
8.0
SW
Transducer interface
V = Ethernet interface
SV
Power supply
5 = 10...30 V DC
OG
Output characteristic curve
0 = configurable
ES
Ethernet interface type
T = PROFINET
NENN
2000
BA
Style
P = profile housing
SA479
Special version of BTL Long Distance Positioning System
SA479 = Sonderausführung BTL Long Distance Positioning System
SA
Connection type
C003 = 4-pin, 1 x M8 plug + 2 x M12 plug, D-coded
AK
Application ID
M = Position sensor distance 5...15 mm
VZ
Variant counter (V)
A = Variant A
POS
Position sensor
BAM TG-TL-040
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
B
Vertical distance of encoder
mm
Enter value for B
Vertical distance of encoder
mm
cm
inch
ft
C
Lateral offset
mm
Enter value for C
Lateral offset
mm
cm
inch
ft
W
Weight
2.7 Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Preview - Generation
Preview
3D
2D