Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Mini Motor
Description
BS - Brushless servomotor
Bill of material
BS55/100
TYP
Type
BS 55/100
BRK
Brake optional
NO
YES
BRKDATA
Brake technical data
-
AS
Applicable standard
CE (EAC via reseller)
CE + cURus (EAC via reseller)
CNN
Connectors version
Std connectors
Wired straight connectors
Angled connectors
Wired angled connectors
PWCL
Power cable - wiring length
-
PWCBL
Power cable order info
-
RCL
Resolver cable - wiring length
-
RCBL
Resolver cable order info
-
DRV
Drive voltage
230Vac
RP
Rated power (flanged DT=90°C)
293W
RS
Rated speed
4000Rpm
TRS
Torque at rated speed (flanged DT=90°C)
0,70Nm
CRS
Current at rated speed (flanged DT=90°C)
1,65 Arms
TMAX
Maximum torque
2,7Nm
CMAX
Maximum current
5,31 Arms
J
Rotor inertia
37,0 kg*mm2
FBK
Feedback
2poles resolver - 7Vrms 10kHz input voltage
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
TP
Thermal cutout switch
NC Contact 140°C
STEMP
Storage temperature
-20÷60 °C
W
Insulation class
F (CEI EN 60034-1)
IP
Protection degree
IP65 (CEI EN 60529)
WT
Weight
2,07 kg
Preview - Generation
Preview
3D
2D