Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
G Lighting
Description
Bristol
Bill of material
GL-2021 Cable
ORDERNO
VAR1_STEM
1_stem
VAR2_CABLE
2_cable
VAR3_ARMS
3_arms
VAR4_STEM_CLUSTER
4_stem cluster
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
B
b
B_O__FIXTURE_AFF
b.o. fixture aff
8
CALC_HANGER_LENGTH
calc_hanger length
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CEILING_HEIGHT
ceiling height
12
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Birmingham Interior Pendant
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
H
h
4
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2
MANUFACTURER
manufacturer
G Lighting
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
UPDATED
updated
VERSION
version
2017
W
w
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
3D
2D