Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Flexalighting
Description
BRAD 5W - IP65
Bill of material
Brad_5W_CORTEN
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CERTIFICATION
certification
https://www.flexalighting.net/media/Download/BRAD-CE.pdf
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATASHEET
datasheet
https://www.flexalighting.net/media/Download/BRAD-ST.pdf
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSION
dimension
38 x 84 x 91 mm
DRIVER
driver
On board
HOST
host
1
INSTALLATION_MANUAL
installation manual
https://www.flexalighting.net/media/Download/BRAD-INST.pdf
INSULATION_GRADE
insulation grade
I
LAMP
lamp
Citizen CL-L104
LIGHT_SOURCE
light source
0
MANUFACTURER
manufacturer
FLEXALIGHTING
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PRODUCT_TYPOLOGY
product typology
Steplights
PROTECTION
protection
IP65
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
URL
url
https://www.flexalighting.net/en/products/outdoor/steplights-en/brad-2/
VERSION
version
2017
WATTAGE_COMMENTS
wattage comments
5 W
NAME
name
Preview - Generation
Preview
3D
2D