Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
MLight
Description
Bertha Suspended
Bill of material
Bertha 4B 1136mm
ORDERNO
Bertha 4B 1136mm
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
mLight Bertha luminaire
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
1124
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
140
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
HEIGHT_AFL
height afl
2500
HOST
host
0
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
LED
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_CLEARANCE
light source clearance
25
MANUFACTURER
manufacturer
mlight Pty Ltd
MASSUNIT
massunit
1
MODEL
model
Bertha 4B 1750lm/m
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
Revit Bertha 4B 1750lm.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
URL
url
www.mlight.com.au
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Bertha 4B 1136mm
Preview - Generation
Preview
3D
2D