Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
G Lighting
Description
Beam Exterior
Bill of material
GL-5450 A
ORDERNO
A
a
APPARENT_LOAD
apparent load
0
B
b
C
c
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
DEFAULT_ELEVATION
default elevation
5.500
DEPTH
depth
0.323
DESCRIPTION
description
WALL SCONCE
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
E
e
0
EMIT_FROM_LINE_LENGTH
emit from line length
1.417
HEIGHT
height
1.417
HEIGHT_AFF_CL
height aff-cl
5.500
HOST
host
5
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP
lamp
14LED30
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
LIGHT_SOURCE_SYMBOL_SIZE
light source symbol size
2
MANUFACTURER
manufacturer
G LIGHTING
MASSUNIT
massunit
1
MODEL
model
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
VERSION
version
2017
WIDTH
width
0.604
NAME
name
Preview - Generation
Preview
3D
2D