Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Norlys
Description
Basel
Bill of material
Type 1
ORDERNO
Type 1
ACCESSORIES
accessories
No accessories
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COLOURS
colours
Black/Aluminium
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
HEIGHT
height
0.31
HOST
host
1
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
LAMP_GROUP
lamp group
Wall-mounted
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_RANGE_ON_FLOOR_PLAN
light range on floor plan
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Norlys AS
MANUFACTURER_ADDRESS
manufacturer address
Hovfaret 4, NO-0275 Oslo
MASSUNIT
massunit
1
MODEL
model
Basel
MODEL_MADE_BY
model made by
Object Office
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
PART_TYPE
part type
0
PHONE_NUMBER
phone number
+47 24124010 +47 24124011
PHOTOMETRIC_WEB_FILE
photometric web file
Basel 668xx0011.ies
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
Art.668
SHARED
shared
0
SIZE_1
size 1
0.21
SIZE_2
size 2
0.13
TILT_ANGLE
tilt angle
90
URL
url
http://norlys.pl/produkt,bazylea,82
URL2
url2
www.objectoffice.pl
VERSION
version
2017
NAME
name
Basel 661ST
Preview - Generation
Preview
3D
2D