Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Pulse Electronics
Description
Automotive Chokes
Bill of material
AE5002
ORDERNO
APPLICATION_LAN
application-lan
AUTOMOTIVE CHOKE
CHOKE_OCL_MH
choke ocl mh
IMPEDANCE_OHMS
impedance ohms
NOT DEFINED
NUMBER_OF_PORTS
number of ports
SINGLE
PACKAGE
package
SMT
PACKAGE_HEIGHT_MM
package height mm
2.800
PACKAGE_LENGTH_MM
package length mm
4.500
PACKAGE_WIDTH_MM
package width mm
3.200
POE_RATING
poe rating
NON-POE
SPEED
speed
TEMPERATURE
temperature
-40 TO +125
NAME
name
Preview - Generation
预览
3D
2D