Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
LEM
Description
ATO-5-B420-D10SP4 4m cable output
Bill of material
ATO-5-B420-D10SP4 4m cable output
ORDERNO
ATO-5-B420-D10SP4 4m cable output
ACCURACY
accuracy
1.5 %
APPLICATIONS
applications
Automation Drives Power Supplies Renewable Energies Smart Grid Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
6 A
MOUNTING
mounting
DIN rail
NOMINAL_VALUE
nominal value
5 A
OP__TEMPERATURE
op. temperature
-10 °C 55 °C
PRIMARY_SIGNAL
primary signal
AC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
DC RMS 4-20mA
SERIES
series
ATO1B420
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
20 - 28 V
TECHNOLOGY
technology
Current Transformer
NAME
name
ATO-5-B420-D10SP4 4m cable output
Preview - Generation
プレビュー
3D
2D