Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
LEM
Description
ATO-125-B1I-D16
Bill of material
ATO-125-B1I-D16
ORDERNO
ATO-125-B1I-D16
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Drives Power Supplies Renewable Energies Smart Grid Welding
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
176.7 A
MOUNTING
mounting
On primary fastening
NOMINAL_VALUE
nominal value
125 A
OP__TEMPERATURE
op. temperature
-20 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
Instantaneous 125 mA
SERIES
series
ATO2B1I
SUPPLY_VOLTAGE
supply voltage
Self Powered
TECHNOLOGY
technology
Current Transformer
NAME
name
ATO-125-B1I-D16
SOURCEURL
sourceurl
https://www.lem.com/en/ato125b1id16
Preview - Generation
Preview
3D
2D