Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
LEM
Description
APR 400 B420L
Bill of material
APR 400 B420L
ORDERNO
APR 400 B420L
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Smart Grid
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
400 A
MOUNTING
mounting
Panel DIN rail
NOMINAL_VALUE
nominal value
200 A, 300 A, 400 A
OP__TEMPERATURE
op. temperature
-20 °C 60 °C
PRIMARY_SIGNAL
primary signal
AC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
DC TRMS 4-20mA
SERIES
series
APR
SUPPLY_VOLTAGE
supply voltage
Loop Powered
SUPPLY_VOLTAGE_RANGE
supply voltage range
12 - 24 V
TECHNOLOGY
technology
Prime
NAME
name
APR 400 B420L
Preview - Generation
Náhled
3D
2D