Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Hammond Manufacturing
Description
APB19007BK1
Bill of material
APB19007BK1
ORDERNO
APB19007BK1
PAINT_COLOR
paint color
Black
RACK_TYPE
rack type
Wall Mount
RACK_UNITS
rack units
4
RAIL_TYPE
rail type
Tapped 10-32
REACH_COMPLIANT
reach compliant
Yes (more info...)
ROHS_COMPLIANT
rohs compliant
Yes (more info...)
SHIPPING_WEIGHT
shipping weight
10.3 lbs (4.67 kg)
UNSPSC
unspsc
43223308
UPC
upc
62398052504
NAME
name
APB19007BK1
Preview - Generation
Preview
3D
2D