Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
LEM
Description
AP 200 B10
Bill of material
AP 200 B10
ORDERNO
AP 200 B10
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Smart Grid
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
200 A
MOUNTING
mounting
DIN rail Panel
NOMINAL_VALUE
nominal value
100 A, 150 A, 200 A
OP__TEMPERATURE
op. temperature
-20 °C 60 °C
PRIMARY_SIGNAL
primary signal
AC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Voltage
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
DC RMS 0-5V
SERIES
series
AP
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
24 - 24 V
TECHNOLOGY
technology
Prime
NAME
name
AP 200 B10
Preview - Generation
Preview
3D
2D