Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Aluminium Ex Enclosure Ex empty
Bill of material
250606030
BESTNR
Order number
250606030
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Ex aluminum housing
GEW
Weight
88 g
H
Height
64
mm
B
Width
58
mm
T
Depth
34
mm
MATERIAL
Material quality
DIN EN 1706 EN AC-AlSi 12 (Fe)
IP
Protection class according to EN 60529
IP66
OBERFLAECHE
Powder coating
Structure, silky gloss
RAL
Housing Colour
Silver grey (RAL 7001)
ETIM8
ETIM 8 classification
EC002503
URSPRUNGSLANG
Country of origin
IN
ZOLLTARIFNUMMER
Customs tariff number
85369095
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/250606030
Preview - Generation
Preview
3D
2D