Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
Aluminium Enclosure Aluform
Bill of material
040808080
BESTNR
Order number
040808080
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
Aluminium Enclosure Aluform
GEW
Weight
580 g
H
Height
80
mm
B
Width
80
[mm]
T
Depth
81
[mm]
MATERIAL
Material quality
DIN EN 1706 EN AC-AlSi 12 (Fe)
IP
Protection class according to EN 60529
IP66
OBERFLAECHE
Powder coating
Fine structure, matt
RAL
Housing Colour
Agate Gray (RAL 7038)
PUDICHTUNG1
Standard seal
PU (polyurethane) (standard)
PUDICHTUNG2
min. temperature
-40 [°C]
PUDICHTUNG3
[°C] max. temperature
80 [°C]
SILIKON1
Optional VMQ-Silikon
VMQ-(Silikon) (optional)
SILIKON2
[°C] min. temperature
-60 [°C]
SILIKON3
[°C] max. temperature
175 [°C]
EMVDICHTUNG1
Optional EMV
EMC (silicone) (optional)
EMVDICHTUNG2
[°C] min. temperature
-55 [°C]
EMVDICHTUNG3
[°C] max. temperature
125 [°C]
ETIM8
ETIM 8 classification
EC000058
URSPRUNGSLANG
Country of origin
IN
ZOLLTARIFNUMMER
Customs tariff number
85369095
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/04080808
Preview - Generation
Preview
3D
2D