Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
MecVel
Description
ALI4-AC - Actuator without limit switches - AC motor
Bill of material
No/ALI4/0050/M03/T/277/480/60/-/IP54/-/M0/1/IP54/P1/A1
IDNR
Type of actuator
ALI4
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
Fmax
VEL
Speed
mm/s
GR
Motor size
PM
Motor power
NP
Poles number
TIPO
Type
TIPOY
-
TS1
Voltage
V
FR
Brake type
GP
Protection class
OO
Options
OM
Motor position
OMO
Terminalbox position
ENC
Encoder
ENCX
Encoder notes
-
GP1
Protection class
DA
Antirotation device
AP
Rear ends
AA
Front end
OPZ
Stainless steel
OPZY
Inox notes
-
OPZ1
Bellows boot
OPZ2
Painting
OPZ2Y
Painting notes
-
OPZ3
Safety nut
OPZ5
Viton seals
OPZ7
Additional shaft (opposite to motorside)
Preview - Generation
Preview
3D
2D