Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
AAON
Description
Air-Cooled with Steam Heat
Bill of material
Power Exhaust
ORDERNO
Power Exhaust
VAR14_INCH_CURB
14 inch curb
1
VAR24_INCH_CURB
24 inch curb
0
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
CLASSIFICATION
classification
0
CLEARANCE_HXC
clearance_hxc
36
CLEARANCE_LEFTSIDE
clearance_leftside
24
CLEARANCE_OUTSIDEAIR
clearance_outsideair
36
CLEARANCE_RIGHTSIDE
clearance_rightside
48
COOLING_EAT
cooling eat
0
COOLING_LAT
cooling lat
0
COOLING_LATENT_CAPACITY
cooling latent capacity
0
COOLING_SENSIBLE_CAPACITY
cooling sensible capacity
0
COOLING_TOTAL_CAPACITY
cooling total capacity
0
COOLING_TOTAL_TONNAGE
cooling total tonnage
0
COPYRIGHT
copyright
Copyright © 2011 AAON, Inc.
COST
cost
0
CREATED_BY
created by
Intelligent Building Design Resource Group, LTD™
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DATE_LAST_MODIFIED
date last modified
January 11, 2011
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
EQUIVALENT_TOTAL_CAPACITY
equivalent total capacity
0
ERV_TOTAL_COOLING_CAPACITY
erv total cooling capacity
0
ESP
esp
0
EXHAUST_AIR_CFM
exhaust air cfm
0
EXHAUST_FAN_HP
exhaust fan hp
0
FAMILY_VERSION
family version
1.0.0
FLA
fla
0
HEATING_EAT
heating eat
0
HEATING_LAT
heating lat
0
HEATING_TOTAL_CAPACITY
heating total capacity
0
HERTZ
hertz
0
HOST
host
0
IBD_EQUIPMENT_ABBREVIATION
ibd equipment abbreviation
AHU
IS_VOID
is void
1
LRA
lra
0
MANUFACTURER
manufacturer
Aaon, Inc.
MASSUNIT
massunit
1
MCA
mca
0
MOCP
mocp
0
MODEL
model
RQA-V-AC-PE-STEAM
MODEL_DISCLAIMER
model disclaimer
Reference the unit drawing cut sheets for any detailed measurement information which can be found through AAON’s selection software. The cut sheet from the latest version of the software will be used when there is conflicting information.
MODEL_ID
model id
8F5FF075-44FC-4FC1-9581-F6DCF0C1454D
NUMBER_OF_POLES
number of poles
3
OCTAVE_BAND___1000_HZ
octave band - 1000 hz
0
OCTAVE_BAND___125_HZ
octave band - 125 hz
0
OCTAVE_BAND___2000
octave band - 2000
0
OCTAVE_BAND___250_HZ
octave band - 250 hz
0
OCTAVE_BAND___4000
octave band - 4000
0
OCTAVE_BAND___500_HZ
octave band - 500 hz
0
OCTAVE_BAND___63_HZ
octave band - 63 hz
0
OCTAVE_BAND___8000_HZ
octave band - 8000 hz
0
OFFSET
offset
10.125
OFFSETCURB
offsetcurb
14
OMNICLASS_NUMBER
omniclass number
23.75.35.14
OMNICLASS_TITLE
omniclass title
Air Handling Units
OPERATING_WEIGHT
operating weight
0
OUTDOOR_AIR_CFM
outdoor air cfm
0
PART_TYPE
part type
0
PHASE
phase
3
RETURN_AIR_CFM
return air cfm
0
RLA
rla
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
RQ_SERIES_OPERATION_MANUAL
rq series operation manual
http://www.aaon.com/literature.aspx?id=8
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
0
SHOW_CLEARANCE_LINES
show clearance lines
1
SHOW_CURB
show curb
1
STEAM_COIL_FPI
steam coil fpi
0
STEAM_COIL_ROWS
steam coil rows
0
SUPPLY_AIR_CFM
supply air cfm
0
SUPPLY_FAN_HP
supply fan hp
0
URL
url
http://www.aaon.com
VERSION
version
2010
VOLTAGE
voltage
0
WORK_PLANE_BASED
work plane-based
0
ZHIDDENCURBLENGTH
zhiddencurblength
74.75
ZHIDDENEXHAUSTAIRVISIBLEPOWEREXHAUST
zhiddenexhaustairvisiblepowerexhaust
1
ZHIDDENHEATWHEELVISIBLEENERGYRECOVERY
zhiddenheatwheelvisibleenergyrecovery
0
ZHIDDENLIFTINGLUGLEFT
zhiddenliftinglugleft
4.75
ZHIDDENLIFTINGLUGRIGHT
zhiddenliftinglugright
4.75
ZHIDDENOUTSIDEAIRVISIBLEECONOMIZER
zhiddenoutsideairvisibleeconomizer
1
ZHIDDENOUTSIDEAIRVISIBLEENERGYRECOVERY
zhiddenoutsideairvisibleenergyrecovery
0
ZHIDDENOUTSIDEBASERAILLENGTH
zhiddenoutsidebaseraillength
82
NAME
name
Air_Handling_Unit-Aaon-RQA-V-AC-STEAM
Preview - Generation
Preview
3D
2D