您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
AHR 2000 B420
LEM
current20transducers
Powered by
CAD模型選擇
All
Electro
All
Electro
{lem/current20transducers/ahr20200020b420.prj},{NB=AHR 2000 B420},{ORDERNO=AHR 2000 B420},{ACCURACY=1 %},{APPLICATIONS=Automation Smart Grid},{MEASUREMENT=Current},{MEASURING_RANGE=3000 A},{MOUNTING=On primary fastening Panel},{NOMINAL_VALUE=2000 A},{OP__TEMPERATURE=-40 °C 70 °C},{PRIMARY_SIGNAL=AC + DC},{SECOND__NOMINAL_SIGNAL=Current},{SECOND__NOMINAL_SIGNAL_VALUE=DC TRMS 4-20mA},{SERIES=AHR},{SUPPLY_VOLTAGE=External DC Unipolar},{SUPPLY_VOLTAGE_RANGE=20 - 50 V},{TECHNOLOGY=Open loop Hall effect},{NAME=AHR 2000 B420},{SOURCEURL=https://www.lem.com/en/ahr-2000-b420}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
LEM
Description
AHR 2000 B420
Bill of material
AHR 2000 B420
ORDERNO
AHR 2000 B420
ACCURACY
accuracy
1 %
APPLICATIONS
applications
Automation Smart Grid
MEASUREMENT
measurement
Current
MEASURING_RANGE
measuring range
3000 A
MOUNTING
mounting
On primary fastening Panel
NOMINAL_VALUE
nominal value
2000 A
OP__TEMPERATURE
op. temperature
-40 °C 70 °C
PRIMARY_SIGNAL
primary signal
AC + DC
SECOND__NOMINAL_SIGNAL
second. nominal signal
Current
SECOND__NOMINAL_SIGNAL_VALUE
second. nominal signal value
DC TRMS 4-20mA
SERIES
series
AHR
SUPPLY_VOLTAGE
supply voltage
External DC Unipolar
SUPPLY_VOLTAGE_RANGE
supply voltage range
20 - 50 V
TECHNOLOGY
technology
Open loop Hall effect
NAME
name
AHR 2000 B420
Preview - Generation
預覽
生成CAD模型
3D
2D