Catalog navigation
CAD model selection
All
Electro
Discontinued product
Product discontinued since 31 Dec 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
HELP_VARIABLE
Company
Festo
Description
ADNE-LAS - Short stroke cylinder
Bill of material
566415 ADNE-32-15-LAS-A
TNR
Part number
TYP
Type
INFO
Valid until
Information
2016-12-31
KDM
Piston diameter
mm
HUB
Stroke
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
AA
Drive system
L
MOT
Motor technology
AS
KG
Piston rod thread
A
KA
Type of piston rod
A
mm
B1
37.000 mm
B2
25.000 mm
BG
25.000 mm
D5
9.000 mm
D7
mm
D9
mm
E
mm
G
17.400 mm
H1
13.000 mm
H2
50.000 mm
KK
LA
4.600 mm
LA1
5.000 mm
L4
9.100 mm
L5
mm
MM
mm
RT
M6
SF
mm
TG
mm
WH
mm
WH2
mm
ZA
mm
ZB
mm
ZM
mm
CNSMASSEXACT
Weight
kg
Preview - Generation
Preview
3D
2D