Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
ROSE Systemtechnik
Description
ABS Enclosure Cabinet
Bill of material
212025900
BESTNR
Order number
212025900
HERSTELLER
Manufacturer
Rose Systemtechnik GmbH
BENENNUNG
Short description
ABS Enclosure Cabinet
GEW
Weight
740 g
H
Height
200
mm
B
Width
250
mm
T
Depth
150
mm
MATERIAL
Enclosure material
ABS
FE
Colour
Light grey (RAL 7035)
IP
Ingress protection
IP65
SN
Degree of protection norm
EN 60529
SF
Impact strength
IK08
TMIN
min. temperature
-30 °C
TMAX
max. temperature
100 °C
SI
Insulation
Fully insulated according to VDE 0100
TV
Toxicity
Halogen free
OW
Surface resistance
4x10^15 Ohm
OWN
Surface resistance norm
IEC 60093
SA
Special colours on request
Yes
Z
Approvals
UL (508A)
VP
Order unit
1 Piece
ZOLLTARIFNUMMER
Customs tariff number
39269097
GTIN
4250157915436
ETIM8
ETIM 8 classification
EC000261
LINK
Further details / technical data
https://www.rose-systemtechnik.com/rose-products/212025900
Preview - Generation
Preview
3D
2D