Catalog navigation
CAD model selection
All
Electro
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro 250-L
Bill of material
42540001
MD01
VAR__MANUID_
42540001
DESCSHORT
Short Description
Abox Pro 250-L
DESCLONG
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M40/M50, (4 rear, 10 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas, grey, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>252 x 202 x 120 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M40 sealing range 17 - 28 mm, cover retainer
INTNO
International product number
4013902663514
MANUID
Product number of the Manufacturer
42540001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro 250-L
EF000003
EV010173
EF000007
EV000270
EF000008
252
EF000010
EV010584
EF000025
true
EF000049
120
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
202
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
14
EF004191
false
EF004586
EV000115
EF004969
25
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.0341
LENGTH
202
WIDTH
252
DEPTH
120
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Preview - Generation
Preview
3D
2D