Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
STRACK NORMA
Description
Z7026 - Thermocouples
Bill of material
Z7026-6 GEOMETRY=PART T1=100
PDF
PDF-INFO
PDF
D
(d)
6
mm
GEOMETRY
Geometry
PART
EXTRACT_BODY
T1
Geometry
L
(L)
2000
mm
L1
(L1)
190
mm
D1
(d1)
6.5
mm
X
(X)
11
mm
T1_MIN
(T1_MIN)
15 mm
T1_MAX
(T1_MAX)
150
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
85273
Preview - Generation