Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Parker
Description
MTX Triple-Lok - Female run tee
Bill of material
Triple-Lok Female run tee 4-4-4MTX-SS
ERMETO
Order code
4-4-4MTX-SS
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Stainless Steel
AD
Tube O.D.
6
mm
OD
Tube O.D.
1/4
Zoll
GEWPT
Thread NPT/NPTF PT
1/4-18
GEWT
Thread UN/UNF-2A T
7/16-20
D
Diameter
4
mm
D1
Diameter
11
mm
M1
Lenght
29
mm
N1
Height
22
mm
Y1
Width across flats
19
mm
Preview - Generation