Catalog navigation
Výběr CAD modelu
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
WV32B Hoodshousings(IP67)
Bill of material
WV32B-SE-4B-PG36
ORDERNO
VAR___LEVER_TYPE
---lever type
metal elastic pressing
VAR___MATERIAL
---material
COLOUR
colour
grey
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTO
degree of protection acc.to din en60 529 for coupled connecto
IP67
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
HOODSHOUSINGS_SEAL
hoodshousings seal
NBR
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
aluminium die-cast
NAME
name
Preview - Generation
Náhled
3D
2D