카탈로그 탐색
CAD모델 선택
전체
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
W6B Metal hoodshousings(IP67)
Bill of material
W6B-TE-2B-PG13.5
ORDERNO
VAR_LEVER_TYPE
-lever type
VAR_MATERIAL
-material
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
HOODSHOUSINGS_SEAL
hoodshousings seal
LIMITING_TEMPERATURES
limiting temperatures
LOCKING_ELEMENT
locking element
MATERIAL
material
NAME
name
COLOUR
colour
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
미리보기 - 생성
프리뷰
3D
2D