Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
M23 Series
Bill of material
M23-FC044-T-D12-SH
ORDERNO
NAME
name
AMBIENT_TEMPERATURE
ambient temperature
CONTACT_MATERIAL
contact material
CONTACT_SURFACE
contact surface
CONTACTS
contacts
CONTACTS__MM_
contactsφ(mm)
DEGREE_OF_PROTECTION
degree of protection
GASKET_AND_O_RING
gasket and o ring
HOUSING_MATERIAL
housing material
HOUSING_SURFACE
housing surface
INSULATING_BODIES
insulating bodies
LOCKING_TYPE
locking type
MECHANICAL_WORKING_LIFE
mechanical working life
MM_AWG
mm²awg
NUMBER_OF_CONTACTS
number of contacts
POLLUTION_DEGREE
pollution degree
RATED_CURRENT_25__
rated current(25℃)
RATED_VOLTAGE
rated voltage
SURGE_VOLTAGE_CATEGORY
surge voltage category
TERMINAL
terminal
TEST_VOLTAGE_URMS__AC_
test voltage urms (ac)
CONDUCTOR_ENTRY
conductor entry
Preview - Generation
Öngörünüm
3D
2D