Catalog navigation
CAD-Modellauswahl
Alle
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
M12-X Series
Bill of material
M12-F08X-BKR-M16-Cat.6A
ORDERNO
CONNECTOR_LOCKING_SYSTEM
connector locking system
screw M12x1
CONTACT_PLATING
contact plating
Au
CONTACT_RESISTANCE
contact resistance
≤10mΩ
DEGREE_OF_PROTECTION
degree of protection
IP67
INSULATING_MATERIAL
insulating material
PA
INSULATION_RESISTANCE
insulation resistance
≥10 mΩ
LIMITING_TEMPERATURE
limiting temperature
-40℃...+85℃
MATERIAL_OF_CONTACT
material of contact
copper alloy
MATERIAL_OF_HOUSING
material of housing
zinc diecasting nickel plated
MECHANICAL_OPERATION
mechanical operation
≥100
NUMBER_OF_CONTACTS
number of contacts
8
POLLUTION_DEGREE
pollution degree
3
RATED_CURRENT__40__
rated current (40℃)
0.5A
RATED_IMPULSE_VOLTAGE
rated impulse voltage
0.8KV
RATED_VOLTAGE
rated voltage
50V a.c 60V d.c
TERMINATION
termination
PUR Cat.6a
WIRE_GAUGE
wire gauge
0.14mm2 (AWG 26)
NAME
name
Preview - Generation
Vorschau
3D
2D