Catalog navigation
CADモデル選択
全て
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HE AV Series
Bill of material
HE-010-M.AV.R
ORDERNO
VAR___AWG
---awg
VAR___MATING_SIDE
---mating side
VAR___POLLUTION_DEGREE
---pollution degree
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
VAR___RATED_CURRENT
---rated current
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
VAR___RATED_VOLTAGE
---rated voltage
VAR___TERMINATION_SIDE
---termination side
VAR___TIGHTENINGTEST_TORQUE
---tighteningtest torque
VAR___WIRE_GAUGE
---wire gauge
CONTACT_RESISTANCE
contact resistance
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
INSULATION_RESISTANCE
insulation resistance
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
NUMBER_OF_CONTACTS
number of contacts
RATED_VOLTAGE_ACC__TO_UL
rated voltage acc. to ul
NAME
name
COLOUR
colour
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
Preview - Generation
プレビュー
3D
2D