Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
HC Series
Bill of material
HC350-FC
ORDERNO
VAR___AWG
---awg
VAR___HEXAGONAL_DRIVER
---hexagonal driver
VAR___POLLUTION_DEGREE
---pollution degree
VAR___POLLUTION_DEGREE_2_ALSO
---pollution degree 2 also
VAR___RATED_CURRENT
---rated current
VAR___RATED_IMPULSE_VOLTAGE
---rated impulse voltage
VAR___RATED_VOLTAGE_CONDUCTOR
---rated voltage conductor
VAR___STRIPPING_LENGTH
---stripping length
VAR___TIGHTENING_TORQUE
---tightening torque
VAR___WIRE_GAUGE
---wire gauge
CONTACT_RESISTANCE
contact resistance
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
V0
INSULATION_RESISTANCE
insulation resistance
≥1010Ω
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
MECHANICAL_WORKING_LIFE_MATING_CYCLES_
mechanical working life(mating cycles)
≥500
NUMBER_OF_CONTACTS
number of contacts
SURFACE
surface
NAME
name
VAR___RATED_VOLTAGE
---rated voltage
CRIMP_DIES
crimp dies
MAX__INSULATION_DIAMETER
max. insulation diameter
PRESSING_FORCE_REQUIREMENT
pressing force requirement
TIGHTENING_TORQUE_OF_THE_FIXING_SCREWS
tightening torque of the fixing screws
VAR_MM2
-mm2
VAR_POLLUTION_DEGREE
-pollution degree
VAR_RATED_CURRENT
-rated current
VAR_RATED_IMPULSE_VOLTAGE
-rated impulse voltage
VAR_RATED_VOLTAGE
-rated voltage
TIGHTENING_TORQUE_OF_THE_M3_FIXING_SCREWS
tightening torque of the m3 fixing screws
TIGHTENING_TORQUE_OF_THE_M4_FIXING_SCREWS
tightening torque of the m4 fixing screws
TIGHTENING_TORQUE_OF_THE_M6_FIXING_SCREWS
tightening torque of the m6 fixing screws
VAR___MAX__CABLE_DIAMETER
---max. cable diameter
VAR___MCM
---mcm
VAR___THREAD
---thread
Preview - Generation
Öngörünüm
3D
2D