Catalog navigation
Selección de modelo CAD
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
H3A HoodsHousings(IP65)
Bill of material
H3A-CV-2B2F
ORDERNO
VAR___LEVER_TYPE
---lever type
VAR___MATERIAL
---material
COLOUR
colour
DEGREE_OF_PROTECTION_ACC_TO_DIN_EN60_529_FOR_COUPLED_CONNECTOR
degree of protection acc.to din en60 529 for coupled connector
FLAMMABILITY_ACC__TO_UL_94
flammability acc. to ul 94
HOODSHOUSINGS_SEAL
hoodshousings seal
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
NAME
name
SURFACE
surface
MATERIA
materia
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
HOODSHOUSING_SEALING
hoodshousing sealing
Preview - Generation
Previsualización
3D
2D