Catalog navigation
Selección de modelo CAD
All
Electro
HELP_VARIABLE
Company
Wain Electrical
Description
H24B Plastic HoodsHousings(IP65)
Bill of material
H24B.P-BK-2L
ORDERNO
VAR___LEVER_TYPE
---lever type
plastic elastic pressing
VAR___MATERIAL
---material
polyamide
COLOUR
colour
RAL 9005 (black)
DEGREE_OF_PROTECTION_ACC_TO_EN_60529_FOR_COUPLED_CONNECTOR
degree of protection acc.to en 60529 for coupled connector
IP65
FLAMMABILITY_ACC_TO_UL_94
flammability acc.to ul 94
V0
HOODSHOUSING_SEALING
hoodshousing sealing
NBR
LIMITING_TEMPERATURES
limiting temperatures
-40℃...+125℃
MATERIAL
material
polyamide
NAME
name
Preview - Generation
Previsualización
3D
2D