Catalog navigation
CAD Model seçimi
All
Electro
HELP_VARIABLE
Company
Virginia Panel Corporation
Description
i2 Hybrid
Bill of material
310130104
ORDERNO
CONTACT_POSITIONS
contact positions
120 Signal, 12 Micro CoaxPower
CYCLE_LIFE
cycle life
10,000 Cycles
FRAME_MATERIAL
frame material
Glass Reinforced Thermoplastic
HARDWARE_MATERIAL
hardware material
Stainless Steel Alloy
SHOCK
shock
50 g's (Condition A MIL-STD-1344, Method 2004EIA364-27)
TEMPERATURE
temperature
-55° C to 105° C
VIBRATION_RANDOM
vibration random
11.6 g's RMS (Condition V PSD 0.1 MIL-STD-1344, Method 2005EIA364-28)
VIBRATION_SINE
vibration sine
15 g's (Condition III MIL-STD-1344, Method 2005EIA364-28)
WEIGHT
weight
NAME
name
Preview - Generation
Öngörünüm
3D
2D