카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6870361
Turck
Sensors
flow20sensors2fflow20meters
Powered by
CAD모델 선택
All
Electro
전체
Electro
{turck/sensors/flow20sensors2fflow20meters/6870361.prj},{NB=6870361},{BMENB=6870361},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/df/2c/6870361.png},{MASSZEICHNUNG=../../../_pool_/df/2c/6870361.png},{DESCSHORT=Flow Monitoring, Immersion Sensor without Integrated Processor},{DESCLONG=Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Sensor length 200 mm, Connector device, M12 × 1, 4‐wire connection to the processor},{EAN=4047101173253},{MANUNAME=Turck},{MANUTYPEDESC=FCS-G1/2A4-NA-H1141/L200},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/6870361}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Turck
Description
6870361 - Flow Monitoring, Immersion Sensor without Integrated Processor
Bill of material
6870361
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6870361
DESCSHORT
Short Description
Flow Monitoring, Immersion Sensor without Integrated Processor
DESCLONG
Long Description
Flow Monitoring, Immersion Sensor without Integrated Processor, Immersion sensor, Sensor for liquid media, Calorimetric functionality, Adjustment via signal processor, Status indicated via LED chain on signal processor, Sensor length 200 mm, Connector device, M12 × 1, 4‐wire connection to the processor
EAN
4047101173253
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
FCS-G1/2A4-NA-H1141/L200
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D