카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
7580320
Turck
Interface Technology
signal20conditioners
Powered by
CAD모델 선택
All
Electro
전체
Electro
{turck/interface20technology/signal20conditioners/7580320.prj},{NB=7580320},{PREVIEW=../../../_pool_/9a/9c/7580320.png},{MASSZEICHNUNG=../../../_pool_/9a/9c/7580320.png},{BMENB=7580320},{DESCSHORT=Isolating transducer, 1-channel},{DESCLONG=Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Splitter function, Input circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, Connector for power bridge incl. in delivery, ATEX use in Zone 2, cUL, SIL 2},{EAN=4047101421217},{MANUNAME=Turck},{MANUTYPEDESC=IM12-AI01-1I-2IU-HPR/24VDC},{NO_CU_PER_OU=1},{DEEPLINK=Deeplink},{DEEPLINK_ENG=https://www.turck.de/en/product/7580320},{DEEPLINK_DEU=https://www.turck.de/de/product/7580320}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
HELP_VARIABLE
Company
Turck
Description
7580320 - Isolating transducer, 1-channel
Bill of material
7580320
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580320
DESCSHORT
Short Description
Isolating transducer, 1-channel
DESCLONG
Long Description
Isolating transducer, 1-channel, Operating voltage 10…30 VDC, Splitter function, Input circuits monitored for wire break and short circuit, Complete galvanic isolation, HART transparent, Removable screw terminals, Connector for power bridge incl. in delivery, ATEX use in Zone 2, cUL, SIL 2
EAN
4047101421217
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-AI01-1I-2IU-HPR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D