Catalog navigation
Choix du modèle CAO
Tout
Electro
HELP_VARIABLE
Company
Turck
Description
7506518 - Analog Signal Isolator, 2-channel
Bill of material
7506518
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7506518
DESCSHORT
Short Description
Analog Signal Isolator, 2-channel
DESCLONG
Long Description
Analog Signal Isolator, 2-channel, Operating voltage 20…250 VAC / 20…125 VDC, Intelligent actuators supplied via HART communication interface, Input circuits: 0/4…20 mA, Output circuits: 0/4…20 mA, intrinsically safe, Universal operating voltage, Complete galvanic isolation, Input reverse-polarity protected, ATEX, TR CU, NEPSI, Installation in zone 2
EAN
4047101117301
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM35-22EX-HI
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Aperçus & Génération 3D
Aperçu
3D
2D