Catalog navigation
Выбор CAD модели
Все
Electro
HELP_VARIABLE
Company
Turck
Description
7580224 - Frequency Transducer/Pulse Counter, 1-channel
Bill of material
7580224
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580224
DESCSHORT
Short Description
Frequency Transducer/Pulse Counter, 1-channel
DESCLONG
Long Description
Frequency Transducer/Pulse Counter, 1-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Removable screw terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420470
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-FI01-1SF-1I1R-CPR/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
Предпросмотр
3D
2D