Catalog navigation
CAD模型选择
全部
Electro
HELP_VARIABLE
Company
Turck
Description
7580210 - Frequency Transducer/Pulse Counter, 2-channel
Bill of material
7580210
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7580210
DESCSHORT
Short Description
Frequency Transducer/Pulse Counter, 2-channel
DESCLONG
Long Description
Frequency Transducer/Pulse Counter, 2-channel, Operating voltage 10…30 VDC, Input circuits monitored for wire-break and short-circuit, Parameterized via PC, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TIIS, Use in Zone 2, SIL 2
EAN
4047101310795
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-FI01-2SF-2I-CPR/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Preview - Generation
预览
3D
2D