Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
CAD model selection
All
Electro
Company
Tsubakimoto Chain Co.
Description
NEF Series - Long Spacer Type Couplings
Bill of material
NEF45W-NH16JD2XNH16JD2-JS100_1
MN
Model No.
NEF45W
LSCM
Left Shaft Coupling Method
Key
Clamp
RSCM
Right Shaft Coupling Method
Key
Clamp
DL
Left Bore size : d
mm
DTL
Tolerance of bore diameter (Left)
H7
F7
G7
JS7
P7
M7
K7
N7
R7
KWL
Tolerance of Keyway (Left)
New JIS Js9
New JIS P9
Old JIS E9
Old JIS F7
PTPL
Position of tapping (Left)
DR
Right Bore size : d
mm
DTR
Tolerance of bore diameter (Right)
H7
F7
G7
JS7
P7
M7
K7
N7
R7
KWR
Tolerance of Keyway (Right)
New JIS Js9
New JIS P9
Old JIS E9
Old JIS F7
PTPR
Position of tapping (Right)
HUBL
Left Hub Type
Standard Hub
Long Hub
HUBR
Right Hub Type
Standard Hub
Long Hub
SLS
Spacer length specification
Standard Stock product
Special length
SL
Distance of hubs (dim J)
100.000
127.000
140.000
180.000
200.000
250.000
mm
TYPE
Type
JS
AT
Allowable Torque
441{45}
N*m {kgf*m}
RS
Max. Rotation speed
13000
r/min
TSD
Torsional Stiffness (Disk Only)
21.6x10^4{2.2x10^4}
N*m/rad {kgf*m/rad}
ASC
Axial Spring Constant
109{11.1}
N/mm {kgf/mm}
PCD
Pitch Circle Diameter
96
A
Total length
182.200
mm
B1
dim B (Key type, Standard hub, Expanded dia hub)
41.1
mm
B2
dim B (Key type, Long hub)
60
mm
B3
dim B (Clamp type, Standard hub, Square hub, Expanded dia hub)
41.1
mm
B4
dim B (Taper type, Standard hub)
0.0
mm
C
Width
0.0
mm
E
Width
11.7
mm
F
Width
11.5
mm
H
Boss dia. (Standard Hub)
71
mm
HL
Boss dia. (Extended-Dia. Hub)
92
mm
J
Width
100.00
mm
K
Outer Diameter
126.0
mm
DD
Dd
51
mm
N
58
mm
NO
69
mm
N1
48
mm
N2
60
mm
N3
68
mm
G
0
mm
L
0
mm
NI
Ni
58
mm
Q
0.0
mm
R
0
mm
S
0
mm
T
23.0
mm
TT
4.1
mm
AM
Angular Misalignment
2 deg
AD
Axial Displacement
+-3.2
mm
Preview - Generation
Preview
3D
2D